Publish your products
In-Wall Systems PS1 Dual - Dual flush operating plate for Roca S installation systems. Cable technology. No tools required for installation
In-Wall Systems PS1 Dual - Dual flush operating plate for Roca S installation systems. Cable technology. No tools required for installation
In-Wall Systems PS1 Dual - Dual flush operating plate for Roca S installation systems. Cable technology. No tools required for installation
    Roca

    In-Wall Systems PS1 Dual - Dual flush operating plate for Roca S installation systems. Cable technology. No tools required for installation

    Dual flush operating plate for Roca S installation systems. Cable technology. No tools required for installation. Systems that combine efficiency and technology to deliver the best performance.
    Specification
    • Compatible with: A8900A0020 Built-in structure with compact dual-flush cistern for wall-hung WC. Full frame
    Technical specification
    • Unique ref.8902253XX
    • Product familyFlush plates
    • Product groupIn-Wall Systems
    • TypeObject (single object)
    • Date of publishing2025-07-03
    • Edition number1
    • Height (mm)135
    • Width (mm)6
    • Depth (mm)204
    Classification
    • BIMobject CategorySanitary - Installation Systems
    • IFC classificationActuator
    • Uniclass 2015 CodePr_40_20_93_91
    • Uniclass 2015 DescriptionWC flushing valves
    • CSI MasterFormat 2014 Code22 41 13
    • CSI MasterFormat 2014 TitleResidential Water Closets, Urinals, and Bidets
    • OmniClass Number23-27 33 00
    • OmniClass TitleValve Actuators