Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/01c59c9d-a711-4440-af5c-53564081d1f1
Home
Categories
Sanitary
Toilets
W+W Wall-hung Toilet + Basin
Available in United States
Roca
Follow
W+W Wall-hung Toilet + Basin
W+W Wall-hung vitreous china toilet and basin
Download
Technical specification
Technical specification
Unique ref.
893020xx1
Product family
Toilets
Product group
W+W
Type
Object (single object)
Date of publishing
2015-12-31
Edition number
1
Height (mm)
760
Width (mm)
860
Depth (mm)
500
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=893020..1
Installation instructions
http://www.export.roca.com/servlet/getProductPdf?productId=1474
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/893020..1/
Related
Related
Material main
Vitreous china
Material secondary
Chrome
Designed in
Spain
Weight Net (Kg)
90
Classification
Classification
BIMobject Category
Sanitary - Toilets
IFC classification
Furnishing Element
UNSPSC name
Sanitary ware
UNSPSC code
301815
Similar products
Roca
ACCESS Toilet horizontal outlet
4.8
(
13
)
Download
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
83
)
Download
Roca
VICTORIA Toilet w/ vertical outlet
4.5
(
31
)
Download
Roca
URA L2 800 - Lateral shower enclosure with 1 sliding door + 1 fixed panel
4.7
(
25
)
Download
Roca
Oval acrylic bath with waste kit
4.9
(
31
)
Download
Roca
Vega Plus Round Single-lever shower column adjustable in height Shower-head ø250 mm, 1 50 m metallic flexible hose and Stella 100/3F hand-shower
3.8
(
5
)
Download