Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/bac90752-2290-40a8-83c2-2f9b8f987799
Home
Categories
Sanitary
Toilets
MERIDIAN IN-TANK Toilet back-to-wall
Available in United States
Roca
Follow
MERIDIAN IN-TANK Toilet back-to-wall
IN-TANK - Floor standing toilet with integrated tank within the unit. Includes seat and cover. Needs power supply.
Download
Technical specification
Technical specification
Unique ref.
893303xx0
Product family
Toilets
Product group
Meridian
Type
Object (single object)
Date of publishing
2015-03-20
Edition number
2
Height (mm)
400
Width (mm)
595
Depth (mm)
400
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=893303..0
Installation instructions
http://www.export.roca.com/RocaResourceServlet/resources/getMainResource?idObject={449B830E-1D6C-4024-82F4-B5CA4DB88DD3}
Instruction video
https://www.youtube.com/embed/xGnsRzu_lgM
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/893303..0/
Related
Related
Material main
Vitreous china
Designed in
Spain
Manufactured in
Spain
Weight Net (Kg)
49
Classification
Classification
BIMobject Category
Sanitary - Toilets
IFC classification
Sanitary Terminal
UNSPSC name
Sanitary ware
UNSPSC code
301815
Similar products
Roca
ACCESS Toilet horizontal outlet
4.8
(
12
)
Download
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
83
)
Download
Roca
VICTORIA Toilet w/ vertical outlet
4.5
(
31
)
Download
Roca
MERIDIAN Toilet
4.6
(
47
)
Download
Roca
Oval acrylic bath with waste kit
4.9
(
30
)
Download
Roca
LUNA Mirror
3.9
(
11
)
Download