We are using cookies to provide our services

By using our services you agree to our use of cookies

;

DOWNTOWN Base Marengo 61,5x61,5

Unique ref.: FJTT62L251
Brand: Roca
Product family: Tiles
Product group: Downtown
Width (mm): 615
Height (mm): 9.6
Depth (mm): 615
Date of publishing: 2016-11-07
Edition number: 1
Type: Object (single object)
Download (6)
With Downtown, large surfaces are transformed places of gathering, exchange and interaction. Cements that create spaces with a clean and rigorous look, that enriches environments with aesthetic austerity and provide a kaleidoscope of technical functions. A wide range of formats, surfaces (natural, lapato and estructurado non-slip R11), and mosaics make the Downtown series even richer. Downtown, available in the new 80x80 large format, is ideal for contemporary architecture.


Material main: Ceramics
Material secondary:
Designed in: Spain
Manufactured in: Spain
Weight Net (Kg): 7.8

BIMobject Category: Building Materials - Tiles
IFC classification: Covering
UNSPSC name: Ceramic tiles or flagstones
UNSPSC code: 30131704
Uniclass 1.4 Code: L533
Uniclass 1.4 Description: Tiles and blocks (rigid)
Uniclass 2.0 Code: PR-80-96-19
Uniclass 2.0 Description: Ceramic Tiles
Uniclass 2015 Code: Pr_35_93_96_19
Uniclass 2015 Description: Ceramic tiles
NBS Reference Code: 80-96-19
NBS Reference Description: Ceramic Tiles
OmniClass Number: 23-15 17 13 13 13
OmniClass Title: Ceramic Tile Flooring
This product is available in:
Africa
  • Algeria
  • Equatorial Guinea
  • Ethiopia
  • Guinea
  • Liberia
  • Mali
  • Mauritius
  • Morocco
  • Nigeria
  • Republic of the Congo
  • Senegal
  • Seychelles
  • South Africa
  • Tunisia
Asia
  • Azerbaijan
  • China
  • Georgia
  • Hong Kong
  • India
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Malaysia
  • Pakistan
  • Taiwan
  • Thailand
  • Turkmenistan
  • Uzbekistan
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Lithuania
  • Luxembourg
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Bahrain
  • Egypt
  • Iran
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • British Virgin Islands
  • Costa Rica
  • Guatemala
  • Mexico
  • Nicaragua
  • Panama
  • United States
Oceania
  • Australia
  • New Zealand
  • United States Minor Outlying Islands
South America
  • Argentina
  • Bolivia
  • Chile
  • Colombia
  • Ecuador
  • Uruguay
  • Venezuela

All BIM objects are real products from real manufacturers confirmed and approved