Publish your products
CLIFF Deko Negro 30X60R
Roca
Archived

CLIFF Deko Negro 30X60R

Deko Negro
Technical specification
  • Unique ref.FKX7T57161
  • Product familyTiles
  • Product groupCliff
  • TypeObject (single object)
  • Edition number1
  • Height (mm)8.7
  • Width (mm)300
  • Depth (mm)600
Related
  • Material mainCeramics
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategoryFlooring - Floor Tiles
  • IFC classificationCovering
  • UNSPSC nameTiles and flagstones
  • UNSPSC code301317
  • Uniclass 2015 CodePr_35_93_96_19
  • Uniclass 2015 DescriptionCeramic tiles
  • CSI MasterFormat 2014 Code09 30 13
  • CSI MasterFormat 2014 TitleCeramic Tiling
  • OmniClass Number23-15 17 13 13 13
  • OmniClass TitleCeramic Tile Flooring
  • CSI UniFormat II CodeC3020
  • CSI UniFormat II TitleFloor Finishes