We are using cookies to provide our services

By using our services you agree to our use of cookies

;

LINO - PP LINO SUEDE 90X90 RET

Unique ref.: FMF019B991_w
Brand: Roca
Product family: WALL TILE
Product group: LINO
Width (mm): 900
Height (mm): 11
Depth (mm): 900
Date of publishing: 2019-06-11
Edition number: 1
Type: Object (single object)
Download (4)

Plus porcelain with slight tissue texture and neutral colors. Indicated for residential and commercial internal areas of moderate traffic. Minimum joint recommended of 1mm.

Gray, cement, satin, rectified


Material main: Ceramics
Material secondary:
Designed in: Brazil
Manufactured in: Brazil

BIMobject Category: Walls - Cladding
IFC classification: Covering
UNSPSC name: Wall finishing materials
UNSPSC code: 301615
Uniclass 1.4 Code: L512
Uniclass 1.4 Description: Wall tiles
Uniclass 2.0 Code: SS-25-45-45
Uniclass 2.0 Description: Internal Wall Tiling Systems
Uniclass 2015 Code: Ss_25_45_88_40
Uniclass 2015 Description: Internal wall tiling systems
NBS Reference Code: 25-45-45
NBS Reference Description: Internal Wall Tiling Systems
CSI MasterFormat 2014 Code: 09 72 00
CSI MasterFormat 2014 Title: Wall Coverings
OmniClass Number: 23-15 15 13
OmniClass Title: Wall Tiles
CSI UniFormat II Code: C3010
CSI UniFormat II Title: Wall Finishes
This product is available in:
Africa
  • Angola
  • Kenya
  • Liberia
  • Mozambique
  • Nigeria
  • São Tomé and Príncipe
  • South Africa
Middle East
  • Lebanon
North America
  • Aruba
  • Barbados
  • Costa Rica
  • Cuba
  • Dominican Republic
  • El Salvador
  • Haiti
  • Jamaica
  • Mexico
  • Panama
  • Puerto Rico
  • Saint Vincent and the Grenadines
  • Trinidad and Tobago
  • United States
Oceania
  • Australia
  • United States Minor Outlying Islands
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Paraguay
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Walls - Cladding

Name Value
Application Internal Dry Areas
Color Gray
Linear Dimensions 900
Material Plus Porcelain
Texture Satin
Type Rectified

All BIM objects are real products from real manufacturers confirmed and approved