Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/93d25fed-6d2f-413a-ab4d-72c8b5b67234
Home
Categories
Sanitary
Shower screens
URA DF 1000 - Fixed panel for shower
Available in United States
Roca
Follow
URA DF 1000 - Fixed panel for shower
DF - Fixed panel for shower. Transparent glass and gloss silver profile. Compensation of 25 mm. Easy installation, with screws or adhesive.
Download
Technical specification
Technical specification
Unique ref.
M169100xxx
Product family
Shower screens
Product group
Ura
Date of publishing
2021-04-06
Edition number
1
Height (mm)
1950
Width (mm)
1000
Links
Links
Product url
http://www.export.roca.com/catalogue/collections/shower-screens-collections/ura/df-fixed-panel-shower-M169100...#!AM16910012M
Installation instructions
http://www.export.roca.com/RocaResourceServlet/resources/getMainResource?idObject=%7B7915A16E-E8BB-4145-A7C1-D53883F4C0DC%7D
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/RocaResourceServlet/resources/getMainResource?idObject=%7B1288C4E5-6CBD-4DE8-8DE7-DAB4C5C7124B%7D
Related
Related
Material main
Glass
Material secondary
Aluminium
Designed in
Spain
Manufactured in
Spain
Classification
Classification
BIMobject Category
Sanitary - Shower screens
IFC classification
Wall
UNSPSC name
Bathtub or shower enclosures
UNSPSC code
30181507
Uniclass 2015 Code
Pr_40_20_06_79
Uniclass 2015 Description
Shower enclosures
CSI MasterFormat 2014 Code
10 28 19.16
CSI MasterFormat 2014 Title
Shower Doors
OmniClass Number
23-31 17 25
OmniClass Title
Shower Screens
CSI UniFormat II Code
E2010
CSI UniFormat II Title
Fixed Furnishings
Similar products
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
82
)
Download
Roca
ACCESS Toilet horizontal outlet
4.8
(
12
)
Download
Roca
VICTORIA Toilet w/ vertical outlet
4.4
(
29
)
Download
Roca
Oval acrylic bath with waste kit
4.9
(
30
)
Download
Roca
MERIDIAN Toilet
4.6
(
47
)
Download
Roca
LUNA Mirror
3.9
(
11
)
Download