Publish your products
VICTORIA DF - Fixed panel for shower
Roca

VICTORIA DF - Fixed panel for shower

DF - Fixed panel for shower. Transparent glass and gloss silver profile. Compensation of 25 mm.
Technical specification
  • Unique ref.M185100xx
  • Product familyShower screens
  • Product groupVictoria
  • TypeObject (single object)
  • Date of publishing2021-04-07
  • Edition number1
  • Height (mm)1950
  • Width (mm)1000
Related
  • Material mainGlass
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategorySanitary - Shower screens
  • IFC classificationWall
  • UNSPSC nameBathtub or shower enclosures
  • UNSPSC code30181507
  • Uniclass 2015 CodePr_40_20_06_79
  • Uniclass 2015 DescriptionShower enclosures
  • CSI MasterFormat 2014 Code10 28 19.16
  • CSI MasterFormat 2014 TitleShower Doors
  • OmniClass Number23-31 17 25
  • OmniClass TitleShower Screens
  • CSI UniFormat II CodeE2010
  • CSI UniFormat II TitleFixed Furnishings
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit