Unique ref.: | P1017082BC01xx0 |
---|---|
Brand: | Roca |
Product family: | Terran |
Product group: | SHOWER TRAYS |
Width (mm): | 700 |
Height (mm): | 31 |
Depth (mm): | 1800 |
Date of publishing: | 2015-03-06 |
Edition number: | 2 |
Type: | Object (single object) |
Product url: | http://www.roca.com/catalogue/products/shower-trays/rectangular-shower-tra... |
---|---|
Installation instructions: | http://www.roca.com/RocaResourceServlet/resources/getMainResource?idObject... |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | http://www.roca.com/RocaResourceServlet/resources/getMainResource?idObject... |
Instruction video: | http://youtu.be/seK-_g_Bbss?list=PLF0m06kEqczRUscR1clZjEmDWBJinV1E1 |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/roca/product/p1017082bc01xx0
Material main: | Stonex |
---|---|
Material secondary: | |
Designed in: | Spain |
Manufactured in: | Spain |
Weight Net (Kg): | 77 |
BIMobject Category: | Sanitary - Shower trays |
---|---|
IFC classification: | Sanitary Terminal |
UNSPSC name: | Sanitary ware |
UNSPSC code: | 301815 |
Uniclass 1.4 Code: | L72143 |
Uniclass 1.4 Description: | Shower trays |
Uniclass 2.0 Code: | PR-35-06-84 |
Uniclass 2.0 Description: | Shower Trays |
Uniclass 2015 Code: | Pr_40_20_06_84 |
Uniclass 2015 Description: | Shower trays |
NBS Reference Code: | 35-06-84 |
NBS Reference Description: | Shower Trays |
CSI MasterFormat 2014 Code: | 22 41 23 |
CSI MasterFormat 2014 Title: | Residential Showers |
OmniClass Number: | 23-31 17 15 |
OmniClass Title: | Shower Enclosure Bases |
CSI UniFormat II Code: | D2010 |
CSI UniFormat II Title: | Plumbing Fixtures |
Name | Value |
---|---|
Depth | Ultraflat (less than 45 mm) |
Shape | Rectangular |
Name | Value |
---|---|
Depth | Ultraflat (less than 45 mm) |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Shape | Rectangular |
BIMobject®