We are using cookies to provide our services

By using our services you agree to our use of cookies

TERRAN 1800x800 Stonex shower tray w/ frame

Unique ref.: P10270832041xx0
Brand: Roca
Product family: Terran
Product group: SHOWER TRAYS
Width (mm): 800
Height (mm): 41
Depth (mm): 1800
Date of publishing: 2016-10-03
Edition number: 1
Type: Object (single object)
Download (7)
Superslim STONEX shower tray with frame


Material main: Stonex
Material secondary:
Designed in: Spain
Manufactured in:

BIMobject Category: Sanitary - Shower trays
IFC classification: Sanitary Terminal
UNSPSC name: Showers
UNSPSC code: 30181503
Uniclass 1.4 Code: L72143
Uniclass 1.4 Description: Shower trays
Uniclass 2.0 Code: PR-35-06-84
Uniclass 2.0 Description: Shower Trays
NBS Reference Code: 35-06-84
NBS Reference Description: Shower Trays

All BIM objects are real products from real manufacturers confirmed and approved