Publish your products
HELIOS 1400x900 Superslim STONEX® shower tray
HELIOS 1400x900 Superslim STONEX® shower tray
HELIOS 1400x900 Superslim STONEX® shower tray
HELIOS 1400x900 Superslim STONEX® shower tray
HELIOS 1400x900 Superslim STONEX® shower tray
HELIOS 1400x900 Superslim STONEX® shower tray
HELIOS 1400x900 Superslim STONEX® shower tray
HELIOS 1400x900 Superslim STONEX® shower tray
    Roca
    Archived

    HELIOS 1400x900 Superslim STONEX® shower tray

    Superslim STONEX® shower tray. Shower trays made of STONEX®, a strong and durable material, which are offered in a wide range of dimensions. Their new wooden textures, in different colors and finishes, redefine the concept of ellegance in the shower space and make its surface highly slip-resistant.
    Technical specification
    • Unique ref.P20157838401xx0
    • Product familyShower trays
    • Product groupHelios
    • TypeObject (single object)
    • Date of publishing2018-06-14
    • Edition number1
    • Height (mm)30
    • Width (mm)900
    • Depth (mm)1400
    Related
    • Material mainStonex
    • Designed inSpain
    • Manufactured inSpain
    Classification
    • BIMobject CategorySanitary - Shower trays
    • IFC classificationSanitary Terminal
    • UNSPSC nameShowers
    • UNSPSC code30181503
    • Uniclass 2015 CodePr_40_20_06_84
    • Uniclass 2015 DescriptionShower trays
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitleResidential Showers
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures