Publish your products
Pyros  Superslim STONEX¨ shower tray
Pyros  Superslim STONEX¨ shower tray
Pyros  Superslim STONEX¨ shower tray
Pyros  Superslim STONEX¨ shower tray
Pyros  Superslim STONEX¨ shower tray
Pyros  Superslim STONEX¨ shower tray
Pyros  Superslim STONEX¨ shower tray
    Roca

    Pyros Superslim STONEX¨ shower tray

    Superslim STONEX® shower tray. With an integrated drain of small dimensions and architectural character, Pyros maximizes the shower area and adds a touch of sophistication to the bathroom space. Its high drainage capacity and its progressive gradients, aids in the rapid evacuation of the water, preventing it from blocking up and eventually overflowing.
    Technical specification
    • Unique ref.P9017D032001XX0
    • Product familyShower trays
    • Product groupPyros
    • TypeObject (single object)
    • Date of publishing2024-08-26
    • Edition number1
    • Height (mm)38
    • Width (mm)800
    • Depth (mm)2000
    Related
    • Material mainStonex
    • Designed inSpain
    Classification
    • BIMobject CategorySanitary - Shower trays
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodePr_40_20_06_84
    • Uniclass 2015 DescriptionShower trays
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitleResidential Showers
    • OmniClass Number23-31 17 15
    • OmniClass TitleShower Enclosure Bases
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit