Publish your products
DOWNTOWN Base Lapato Gris 60x60 R
Roca
Archived

DOWNTOWN Base Lapato Gris 60x60 R

With Downtown, large surfaces are transformed places of gathering, exchange and interaction. Cements that create spaces with a clean and rigorous look, that enriches environments with aesthetic austerity and provide a kaleidoscope of technical functions. A wide range of formats, surfaces (natural, lapato and estructurado non-slip R11), and mosaics make the Downtown series even richer. Downtown, available in the new 80x80 large format, is ideal for contemporary architecture.
Technical specification
  • Unique ref.FJTT860021
  • Product familyTiles
  • Product groupDowntown
  • TypeBuilding Material
  • Date of publishing2016-11-07
  • Edition number1
  • Height (mm)9.6
  • Width (mm)600
  • Depth (mm)600
Related
  • Material mainCeramics
  • Designed inSpain
  • Manufactured inSpain
  • Weight Net (Kg)7.5
Classification
  • BIMobject CategoryBuilding Materials - Tiles
  • IFC classificationCovering
  • UNSPSC nameCeramic tiles or flagstones
  • UNSPSC code30131704
  • Uniclass 2015 CodePr_35_93_96_19
  • Uniclass 2015 DescriptionCeramic tiles
  • OmniClass Number23-15 17 13 13 13
  • OmniClass TitleCeramic Tile Flooring
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit