Publish your products
LINO - PP LINO SUEDE 90X90 RET
LINO - PP LINO SUEDE 90X90 RET
LINO - PP LINO SUEDE 90X90 RET
    Roca
    Archived

    LINO - PP LINO SUEDE 90X90 RET

    Plus porcelain with slight tissue texture and neutral colors. Indicated for residential and commercial internal areas of moderate traffic. Minimum joint recommended of 1mm.

    Gray, cement, satin, rectified

    Technical specification
    • Unique ref.FMF019B991
    • Product familyTiles (Wall Tile)
    • Product groupLino
    • TypeBuilding Material
    • Date of publishing2019-06-11
    • Edition number1
    • Height (mm)11
    • Width (mm)900
    • Depth (mm)900
    Related
    • Material mainCeramics
    • Designed inBrazil
    • Manufactured inBrazil
    Classification
    • BIMobject CategoryFlooring - Floor Tiles
    • IFC classificationFloor
    • UNSPSC nameCeramic tiles or flagstones
    • UNSPSC code30131704
    • Uniclass 2015 CodePr_35_93_96_63
    • Uniclass 2015 DescriptionPorcelain tiles
    • OmniClass Number23-15 17 13 13 13
    • OmniClass TitleCeramic Tile Flooring
    • CSI UniFormat II CodeC3020
    • CSI UniFormat II TitleFloor Finishes
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit