Publish your products
VICTORIA L2-E 1000 - Front shower enclosure with 1 sliding door + 1 fixed panel
VICTORIA L2-E 1000 - Front shower enclosure with 1 sliding door + 1 fixed panel
    Roca

    VICTORIA L2-E 1000 - Front shower enclosure with 1 sliding door + 1 fixed panel

    L2-E - Front shower enclosure with 1 sliding door + 1 fixed panel. To install between walls or with 1 side panel LF (L2-E + LF). Transparent glass and gloss silver profile. Compensation of 25 mm.
    Specification
    • Compatible with: M187070.. LF - Side panel M187075.. LF - Side panel M187080.. LF - Side panel M187090.. LF - Side panel
    Technical specification
    • Unique ref.M186100xx
    • Product familyShower screens
    • Product groupVictoria
    • Date of publishing2021-04-07
    • Edition number1
    • Height (mm)1950
    • Width (mm)1000
    Related
    • Material mainGlass
    • Material secondaryAluminium
    • Designed inSpain
    • Manufactured inSpain
    Classification
    • BIMobject CategorySanitary - Shower screens
    • IFC classificationWall
    • UNSPSC nameBathtub or shower enclosures
    • UNSPSC code30181507
    • Uniclass 2015 CodePr_40_20_06_79
    • Uniclass 2015 DescriptionShower enclosures
    • CSI MasterFormat 2014 Code10 28 19.16
    • CSI MasterFormat 2014 TitleShower Doors
    • OmniClass Number23-31 17 25
    • OmniClass TitleShower Screens
    • CSI UniFormat II CodeE2010
    • CSI UniFormat II TitleFixed Furnishings
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit