We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

ANTARTICA - RV WH ANTARTICA BLANCO MATE 32X59 RET

Unique ref.: ZG085S01
Brand: Roca
Product family: WALL TILE
Product group: ANTARTICA
Width (mm): 320
Height (mm): 9.8
Depth (mm): 590
Date of publishing: 2018-02-22
Edition number: 1
Type: Building Material
Download (5)
Porcelain, floor and wall tiles complete series with uniform colors and bright or satin finishes. The wall tiles are indicated for internal áreas, available in rectified and flat edges versions that provides application with minimum joint of 1mm. Floor tiles and porcelains to internal áreas, residential or comercial of medium traffic. Recommended application with minimum joint of 1mm to rectified vesion and 3mm to bold version.
White, uniform color, bright, satin, bold, rectified, basic


Material main: Ceramics
Material secondary:
Designed in: Brazil
Manufactured in: Brazil

BIMobject Category: Building Materials - Tiles
IFC classification: Covering
UNSPSC name: Tiles and flagstones
UNSPSC code: 301317
Uniclass 1.4 Code: L533
Uniclass 1.4 Description: Tiles and blocks (rigid)
Uniclass 2.0 Code: PR-80-96-19
Uniclass 2.0 Description: Ceramic Tiles
Uniclass 2015 Code: Pr_35_93_96_19
Uniclass 2015 Description: Ceramic tiles
NBS Reference Code: 80-96-19
NBS Reference Description: Ceramic Tiles
CSI MasterFormat 2014 Code: 09 30 13
CSI MasterFormat 2014 Title: Ceramic Tiling
OmniClass Number: 23-15 17 13 13 13
OmniClass Title: Ceramic Tile Flooring
CSI UniFormat II Code: C30
CSI UniFormat II Title: INTERIOR FINISHES
This product is available in:
Africa
  • Angola
  • Kenya
  • Liberia
  • Mozambique
  • Nigeria
  • São Tomé and Príncipe
  • South Africa
Middle East
  • Lebanon
North America
  • Aruba
  • Barbados
  • Costa Rica
  • Cuba
  • Dominican Republic
  • El Salvador
  • Haiti
  • Jamaica
  • Mexico
  • Panama
  • Puerto Rico
  • Saint Vincent and the Grenadines
  • Trinidad and Tobago
  • United States
Oceania
  • Australia
  • United States Minor Outlying Islands
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Paraguay
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Building Materials - Tiles

Name Value
Application Internal Dry Areas
Colour White
Linear Dimensions 590 mm
Material Wall Tile
Texture Satin
Tile Type Rectified

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Colour White
Material Wall Tile

All BIM objects are real products from real manufacturers confirmed and approved