We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Door frame, Aluminium ROCA dB| RG-580

Unique ref.: door-frame-aluminium-roca-dB-config-rg-580
Brand: ROCA Industry
Product family: Alu frame
Product group: Door frame
Depth (mm): 66
Date of publishing: 2019-01-21
Edition number: 1
Type: Object (single object)
Download (11)

The profile is despite its small size heavy duty performed to minimize movements, and together with sidelights makes a very stable wall portion. Side and over panel can be pushed into the full 15mm. The profile is prepared for sealing strip and assembly of a threshold. The frame supplemented with mounting set RG-582 containing floor fittings, corner connectors and screws for hinges and strike plate. Suitable hinges for glass is RG-490, strikes RG-448 and lock fitting RG-441.

Aluminum door frame for swing door in glass solutions, or for wooden door with side light. Together with ceiling and floor profiles a complete firm wall portion can be made.

Sound reduction up to 35dB
Easy to mount: ”Plug and play”
Finished module dimensions as well as customer specific solutions
Robust and slim design
Unique fittings to optimize appearance and design
We also offer customer specific colors according to RAL"


Material main: Glass
Material secondary: Aluminium
Designed in: Sweden
Manufactured in:

BIMobject Category: Walls - Other Walls
IFC classification: Door
UNSPSC name: Door frames
UNSPSC code: 30171507
Uniclass 1.4 Code: L41142
Uniclass 1.4 Description: Door frame
Uniclass 2.0 Code: PR-58-23
Uniclass 2.0 Description: Door Frames And Leaves
Uniclass 2015 Code: Pr_30_59_23
Uniclass 2015 Description: Door frames and leaves
NBS Reference Code: 58-23
NBS Reference Description: Door Frames And Leaves
OmniClass Number: 23-17 11 11 11
OmniClass Title: Door Frames
This product is available in:
Europe
  • Denmark
  • Finland
  • Germany
  • Norway
  • Sweden

BIMobject SEEK Properties

Walls - Other

Name Value
Colour Anodized natural ; Painted black (RAL9005) ; Painted white (RAL9010) ; Natureloxerad ; Svartlackerad (RAL9005) ; Vitlackerad (RAL9010) ; Anodized natural ; Painted black (RAL9005) ; Painted white (RAL9010)
Depth 66 mm
Height 0 mm — 2500 mm
Material Aluminium ; Glass
Width 0 mm — 1100 mm

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Colour Anodized natural ; Painted black (RAL9005) ; Painted white (RAL9010) ; Natureloxerad ; Svartlackerad (RAL9005) ; Vitlackerad (RAL9010) ; Anodized natural ; Painted black (RAL9005) ; Painted white (RAL9010)
Material Aluminium ; Glass

BIMobject®