We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Wall, ceiling & floor profile| RG-503, RG-502

Unique ref.: wall-ceiling-and-floor-profile-35x27mm-rg-502-rg-503
Brand: ROCA Industry
Product family: Alu frame
Product group: Wall, ceiling and floor profile
Depth (mm): 27
Date of publishing: 2019-01-21
Edition number: 1
Type: Object (single object)
Download (11)

A simple and quick-fit profile for interior glass walls. The straight profile eliminates the need to arrange the corners. The profile is sold in lengths of 5200mm or 2600mm. Supplement with end plate RG-512, base rubber gasket RG-520 and gasket for the selected glass thickness (8 - 12.76 mm) RG-521.

RG-502 or RG-503 are profiles used in combination with each other for interior glass walls. Glass walls consisting of wall only or in combination with sliding doors, swing doors or together with the RG-580 Roca decibel door frame. The RG-502 is a split profile to facilitate installation, the RG-503 is fixed profile and is always used in the ceiling. Depending on the ability to slide the glass laterally during installation, refer to whether to use a fixed or split profile. Normally, you attach a profile to the ceiling and split on the floor and vertically. The edgy design of the profile allows you to easily combine the profiles at 90 ° to each other. The profiles are sold in lengths of 5200mm or 2600mm. Supplied with end cap RG-512, rubber gasket base RG-520 and wedge gasket for selected glass thickness (8 - 12.76 mm) RG-521. If you need a higher profile, these profiles can also be combined with the RG-504.


Material main: Glass
Material secondary: Aluminium
Designed in: Sweden
Manufactured in:

BIMobject Category: Walls - Internal Walls
IFC classification: Wall
UNSPSC name: Profiles
UNSPSC code: 301023
OmniClass Number: 23-13 17 00
OmniClass Title: Profiles
This product is available in:
Europe
  • Denmark
  • Finland
  • Germany
  • Norway
  • Sweden

BIMobject SEEK Properties

Walls - Internal Walls

Name Value
Color Natureloxerad ; Svartlackerad (RAL9005) ; Vitlackerad (RAL9010)
Depth 66 mm
Panel Material Aluminium
Width 118 mm

All BIM objects are real products from real manufacturers confirmed and approved