We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Rockfon MediCare Standard

Unique ref.: 22719
Brand: Rockfon
Product family: Suspended Ceilings
Product group: Medicare
Date of publishing: 2017-12-14
Edition number: 1
Type: Object (single object)
Download (5)
  • Fulfils all standard cleaning and hygienic properties for use in healthcare environments (compliant with HBN 00-10, TDM 4032:0.6 and HTM 60).
  • Does not contribute to the growth of MRSA and ensures low particle emission (ISO Class 5).
  • Highest fire safety (Class A1) and sound absorption (Class A) plus non-hygroscopic and dimensionally stable even at humidity levels of up to 100% RH.


Material main: Stone Wool
Material secondary: Steel
Designed in: Denmark
Manufactured in:

BIMobject Category: Construction - Ceilings
IFC classification: Ceiling
UNSPSC name: Ceiling panels
UNSPSC code: 30161602
Uniclass 1.4 Code: L541
Uniclass 1.4 Description: Ceiling tiles
Uniclass 2.0 Code: SS-20-25
Uniclass 2.0 Description: Ceiling And Soffit Systems
Uniclass 2015 Code: Ss_30_25_22_90
Uniclass 2015 Description: Unit/ modular suspended ceiling systems
NBS Reference Code: 20-25
NBS Reference Description: Ceiling And Soffit Systems
CSI MasterFormat 2014 Code: 09 51 00
CSI MasterFormat 2014 Title: Acoustical Ceilings
OmniClass Number: 23-15 13 21
OmniClass Title: Ceiling Panels

BIMobject SEEK Properties

Construction - Ceilings

Name Value
Colour White
Corrosion Resistance Up to 100% RH - 15mm: 1/C/0N
Fire Rating A1
Grid Type Metal
Impact Strength NPD
Integral Finish Smooth, fulfils all standard cleaning and hygienic requirements for use in healthcare environments (compliant with HTM 60). Does not contribute to the growth of MRSA and ensures low particle emission (ISO Class 5).
Length 600 mm — 1250 mm
Material Stone wool provides no sustenance to micro-organisms. Bacteriological class M1 fulfilling the requirements of Zone 4 (very high risk) defined by (NF S 90-351:2013). Tested with: Methicillin Resistant Staphylococcus Aureus (MRSA), Candida Albicans and Aspergillus Niger.
Method Of Installation Suspended
Noise Reduction Coefficient αw: up to 0.95 (Class A)
Panel Size 600 mm — 1250 mm
Panel Thickness 12 mm — 15 mm
Product Type Ceiling tile
Recyclable True
Shape Square and rectangular
Special Coating Property Stone wool provides no sustenance to micro-organisms. Bacteriological class M1 beyond the requirements of Zone 4 (NF S 90-351:2013): Tested with Methicillin Resistant Staphylococcus Aureus (MRSA), Candida Albicans and Aspergillus Niger. The bactericidal and fungicidal effect of steam cleaning meets the requirements of NF EN 14561 (> 5 log10) and NF EN 14562 (> 4 log10), meaning the disinfection is very effective.
Standards http://www.rockfon.co.uk/u/website_eu_product/14446/ROCKFON%C2%AE%20MediCare%C2%AE%20Standard/
Sustainability Website URL http://www.rockfon.com/sustainability/sustainability-c8-mega
Texture Micro-textured white painted fleece
Thermal Insulance NPD
Thickness 12 mm — 15 mm
Width 600 mm — 625 mm

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Length 600 mm — 1250 mm
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Colour White
Material Stone wool provides no sustenance to micro-organisms. Bacteriological class M1 fulfilling the requirements of Zone 4 (very high risk) defined by (NF S 90-351:2013). Tested with: Methicillin Resistant Staphylococcus Aureus (MRSA), Candida Albicans and Aspergillus Niger.
Shape Square and rectangular

All BIM objects are real products from real manufacturers confirmed and approved