Publish your products
Rockfon Cleanspace Air - ceiling tile for air tight cleanrooms
Rockfon Cleanspace Air - ceiling tile for air tight cleanrooms
Rockfon Cleanspace Air - ceiling tile for air tight cleanrooms
Rockfon Cleanspace Air - ceiling tile for air tight cleanrooms
Rockfon Cleanspace Air - ceiling tile for air tight cleanrooms
Rockfon Cleanspace Air - ceiling tile for air tight cleanrooms
Rockfon Cleanspace Air - ceiling tile for air tight cleanrooms
    Rockfon

    Rockfon Cleanspace Air - ceiling tile for air tight cleanrooms

    Rockfon CleanSpace Air is a high-quality, smooth white acoustic ceiling tile that is designed for clean rooms and air tight environments. Perfect for cleanrooms, it allows for rigorous cleaning requirements due to its enhanced durability and chemical resistance capabilities, without compromising on aesthetics. The product is long-lasting, withstands numerous cleaning methods and is ISO class 3 certified.

    Your Benefits:

    1. Airtight ceiling tile for controlled environments
    2. Class B sound absorption (25 mm) and Class A for 40 mm
    3. Allows for vacuum, damp cloth and withstands standard disinfection methods
    4. No sustenance to microorganisms and contains high performing chemical resistance properties
    5. ISO Class 3 certified
    Specification
    • Reaction To Fire A1
      Light reflection 85%
      Humidity And Sag Resistance Up to 100% RH.
      No visible deflection in high humidity
      Cleaning Vacuum, Damp cloth, Steam cleaning (twice a year)
      Chemical resistance: Tested according to ISO 2812-3:2019 and classified in accordance with EN 12720.
      Rating on a scale from 1 to 5, where 5 is the best. We obtained 5 for the following detergents and disinfectants (2x Weekly disinfection):
      - Active chlorine 2,6%
      - Quaternary ammonium 0,25%
      - Hydrogen peroxide 5%
      - Ethanol 70%
      - Isopropanol 70%
      Use only soft equipment directly on the tile surface: cloth or sponge. Avoid scraping or stiff brush rubbing.
      Hygiene Stone wool provides no sustenance to microorganisms
      Clean Room Classification 3
      Air Pressure Suitable in areas where differential pressure is required.
      When used in combination with closed neoprene foam tape and:

      -HDC 2 for the 25 mm tile; or
      -HDC 7 for the 40 mm tile,
      the air leakage rate of less than 0.5m³/h/ m²/Pa under a pressure range of 5 to 40 Pa is achieved.
      The amount of hold down clips (HDC) depends on the tile dimensions and the room size/shape.
      For more information please contact customer service.
      Recyclability Fully recyclable stone wool
      Indoor Environment Rockfon ceiling products are classified in Class E1 in accordance with EN 13964 (EN 717-1). Rockfon ceiling products have a very low release of VOCs
    Technical specification
    • Unique ref.rockfon-cleanspace-ceiling-tile-for-air-tight-cleanrooms
    • Product familySuspended Ceilings
    • Product groupHygienic
    • TypeBuilding Material
    • Date of publishing2023-05-23
    • Edition number1
    • Width (mm)600
    • Depth (mm)600
    Related
    • Material mainStone Wool
    • Material secondaryStone Wool
    Classification
    • BIMobject CategoryBuilding Materials - Acoustic Panels & Accessories
    • IFC classificationCeiling