Publish your products
Rockfon Tropic- acoustic ceiling with smooth surface
Rockfon Tropic- acoustic ceiling with smooth surface
Rockfon Tropic- acoustic ceiling with smooth surface
Rockfon Tropic- acoustic ceiling with smooth surface
Rockfon Tropic- acoustic ceiling with smooth surface
Rockfon Tropic- acoustic ceiling with smooth surface
Rockfon Tropic- acoustic ceiling with smooth surface
Rockfon Tropic- acoustic ceiling with smooth surface
    Rockfon

    Rockfon Tropic- acoustic ceiling with smooth surface

    Rockfon Tropic has a smooth attractive white surface for various applications combined with high sound absorption and highest reaction to fire classification. It offers a full range of tile dimensions in semi-concealed and visible grid options and is easy to clean with a vacuum. Functional properties are combined with a pleasing visual appearance.

    Your benefits: 

    • Highest Class A sound absorption
    • Smooth attractive white surface for various applications 
    • Full range of dimensions in semi-concealed and visible grid options 
    • Easy to clean with a vacuum
    Specification
    • Sound Absorption Class A
      Reaction To Fire A1
      Light Reflection 86%
      Humidity and Sag Resistance Up to 100% RH. No visible deflection in high humidity.
      Cleaning Vacuum
      Hygiene Stone wool provides no sustenance to microorganisms.
      Recyclability Fully recyclable stone wool
      Indoor Environment Rockfon ceiling products are classified in Class E1 in accordance with EN 13964 (EN 717-1). Rockfon ceiling products have a very low release of VOCs
    Technical specification
    • Unique ref.rockfon-tropic
    • Product familySuspended Ceilings
    • Product groupTropic
    • TypeBuilding Material
    • Date of publishing2021-01-07
    • Edition number1
    Related
    • Material mainStone Wool
    • Designed inDenmark
    Classification
    • BIMobject CategoryConstruction - Ceilings
    • IFC classificationCeiling
    • UNSPSC nameAcoustic ceiling tiles
    • UNSPSC code30161601
    • Uniclass 2015 CodeSs_30_25_22
    • Uniclass 2015 DescriptionDemountable suspended ceiling systems
    • CSI MasterFormat 2014 Code09 51 00
    • CSI MasterFormat 2014 TitleAcoustical Ceilings
    • OmniClass Number23-15 13 21
    • OmniClass TitleCeiling Panels

    Region availability

    Europe
    Czech Republic
    Denmark
    Finland
    Germany
    Ireland
    Norway
    Poland
    Sweden
    Switzerland
    United Kingdom