Unique ref.: | uk-rockfon-Sonar |
---|---|
Brand: | Rockfon |
Product family: | Modular ceiling |
Product group: | Sonar |
Date of publishing: | 2018-08-10 |
Edition number: | 1 |
Type: | Object (single object) |
Product url: | http://www.rockfon.dk/u/website_eu_product/3156/ROCKFON%C2%AE%20Sonar%C2%A... |
---|---|
Installation instructions: | http://www.rockfon.dk/u/website_eu_product/3156/ROCKFON%C2%AE%20Sonar%C2%A... |
COBie Product Data Sheet: | |
Product certification: | http://www.rockfon.dk/u/website_eu_product/3156/ROCKFON%C2%AE%20Sonar%C2%A... |
Technical description: | http://www.rockfon.dk/u/website_eu_product/3156/ROCKFON%C2%AE%20Sonar%C2%A... |
Instruction video: | |
EAN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/rockfon/product/uk-rockfon-sonar
Material main: | Stone Wool |
---|---|
Material secondary: | Steel |
Designed in: | Denmark |
Manufactured in: | Denmark |
BIMobject Category: | Construction - Ceilings |
---|---|
IFC classification: | Ceiling |
UNSPSC name: | Ceiling panels |
UNSPSC code: | 30161602 |
Uniclass 1.4 Code: | L541 |
Uniclass 1.4 Description: | Ceiling tiles |
Uniclass 2.0 Code: | SS-20-25 |
Uniclass 2.0 Description: | Ceiling And Soffit Systems |
Uniclass 2015 Code: | Ss_30_25_22_90 |
Uniclass 2015 Description: | Unit/ modular suspended ceiling systems |
NBS Reference Code: | 20-25 |
NBS Reference Description: | Ceiling And Soffit Systems |
CSI MasterFormat 2014 Code: | 09 51 00 |
CSI MasterFormat 2014 Title: | Acoustical Ceilings |
OmniClass Number: | 23-15 13 21 |
OmniClass Title: | Ceiling Panels |
Name | Value |
---|---|
Length | 600 mm — 2400 mm |
Material | Stone Wool ; Steel |
Panel Thickness | 20 mm — 25 mm |
Shape | Square |
Width | 300 mm — 1200 mm |
All BIM objects are real products from real manufacturers confirmed and approved