Publish your products
Rockpanel Lines²
Rockpanel Lines²
    Rockpanel

    Rockpanel Lines²

    Play around with traditional facade designs – use lines as a continuous element or to provide a stylish touch. Your design is all about the lines, perfect symmetry or abstract – you know that you can pick out the buildings best features by accentuating the lines. Rockpanel Lines² gives you the freedom to work your vision into a reality and is a perfect long lasting, low maintenance replacement for wooden tongue and groove panels.

    With Rockpanel Lines², you can reinterpret the classic tongue and groove profile. Versatile, durable, easy to maintain and cost-effective. Rockpanel Lines² panels are available in various colours in the Lines² S and Lines² XL versions and in two different widths.

    Rockpanel Lines² at a glance

    • 10mm tongue-and-groove panels fixed in a traditional way
    • Sustainable, low-maintenance planks
    • Available in various colours
    • Durable and cost-effective
    • Two versions and widths available
    Specification
    • Fire classification:
      Durable quality 10 mm: B-s2, d0

      Artificial Weathering Resistance:
      after 3000 hr: class 4 according ISO 105-A02
      after 5000 hr: class 3-4 according ISO 105-A02

      Coefficient of thermal expansion:
      Durable quality 10 mm: 10,5 · 10-3 mm/m·K

    Technical specification
    • Unique ref.RP_Lines2
    • Product familyCladding
    • Product groupPlanks
    • TypeBuilding Material
    • Date of publishing2014-01-16
    • Edition number2
    • Height (mm)287
    • Width (mm)3050
    • Depth (mm)10
    Related
    • Material mainStone Wool
    • Material secondaryStone Wool
    • Designed inNetherlands
    • Manufactured inNetherlands
    • Weight Net (Kg)8
    Classification
    • BIMobject CategoryWalls - Cladding
    • IFC classificationCovering
    • UNSPSC nameStone tiles or flagstones
    • UNSPSC code30131702

    Region availability

    Europe
    France
    Netherlands
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit