Publish your products
FRONTROCK FSN (EE)
ROCKWOOL

FRONTROCK FSN (EE)

Kivivillast plaate FRONTROCK FSN kasutatakse lisaelemendina tuletõkke paigaldamisel avavuste ümber (so akende ja uste nurkades) välistes soojusisolatsiooni liitsüsteemides (ETICS), mille süttivusklass on madalam kui B-s1,d0, et vähendada tulekahju levimise riski fassaadides. FRONTROCK FSN elementide välisnurga mõõdud on 400 x 400 mm, sisenurga mõõdud 200 x 200 mm ja neid kasutatakse koos FRONTROCK FS plaatidega. FRONTROCK FSN plaatide välispind on krunditud.

Stone wool slabs FRONTROCK FSN used as a fire barrier and installed around the windows on highrise buildings.

[Product by ROCKWOOL OÜ (Estonia). Please check availability in your country]

Technical specification
  • Unique ref.EE_FRONTROCK_FSN
  • Product familyInsulation
  • Product groupETICS
  • TypeBuilding Material
  • Date of publishing2020-05-13
  • Edition number1
  • Width (mm)400
  • Depth (mm)400
Related
  • Material mainStone Wool
  • Material secondaryMineral wool
  • Designed inEstonia
  • Manufactured inEstonia
Classification
  • BIMobject CategoryBuilding Materials - Insulation

Region availability

Europe
Estonia
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit