We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

FRONTROCK L (LT)

Unique ref.: LT_FRONTROCK_L
Brand: ROCKWOOL
Product family: Insulation
Product group: ETICS
Width (mm): 200
Depth (mm): 1200
Date of publishing: 2020-02-14
Edition number: 1
Type: Building Material
Download (1)

Vertikaliai orientuoto plaušo fasadinės plokštės FRONTROCK L naudojamos kaip šiltinimo sluoksnis išorinėse sudėtinėse termoizoliacinėse sistemose (ETICS), tinkuojamų išorės sienų bei cokolio šiltinimui, kaip pagrindas tinkavimui.

Vertical oriented fibers facade slabs FRONTROCK L, used as insulation layer in External Thermal Insulation Composite Systems (ETICS), as a base for plaster.

[Product by UAB ROCKWOOL (Lithuania). Please check availability in your country]


Material main: Stone Wool
Material secondary: Mineral wool
Designed in: Lithuania
Manufactured in: Poland

BIMobject Category: Building Materials - Insulation
This product is available in:
Europe
  • Lithuania

All BIM objects are real products from real manufacturers confirmed and approved