We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

FRONTROCK PLUS (LT)

Unique ref.: LT_FRONTROCK_PLUS
Brand: ROCKWOOL
Product family: Insulation
Product group: ETICS
Width (mm): 600
Depth (mm): 1000
Date of publishing: 2020-02-14
Edition number: 1
Type: Building Material
Download (1)

Fasadinės akmens vatos plokštės FRONTROCK PLUS naudojamos kaip šiltinimo sluoksnis išorinėse sudėtinėse termoizoliacinėse sistemose (ETICS).

Facade stone wool slabs FRONTROCK PLUS used as a insulation layer for External Thermal Insulation Composite Systems (ETICS).

[Product by UAB ROCKWOOL (Lithuania). Please check availability in your country]


Material main: Stone Wool
Material secondary: Mineral wool
Designed in: Lithuania
Manufactured in: Poland

BIMobject Category: Building Materials - Insulation
This product is available in:
Europe
  • Lithuania

All BIM objects are real products from real manufacturers confirmed and approved