Publish your products
Rockfacade Premium on concrete wall (FR)
ROCKWOOL

Rockfacade Premium on concrete wall (FR)

[Product by ROCKWOOL France S.A.S. Please check availability in your country] ROCKFACADE PREMIUM is a semi-rigid bare stone wool slabs with density of 65 kg/m3. It is used for external insulation of façades under adder ventilated added cladding. ADVANTAGES : Very high thermal performanc summer, like winter. Product strength. Implementation speed. Reaction to fire: Euroclass A1 (incombustible).
Specification
  • Stone wool insulation mono-density board Thermal conductivity (ACERMI) = 0,032 W/m.K Density : 65 kg/m3
Technical specification
  • Unique ref.RWF_ROCKFACADE_PREMIUM_BETON
  • Product familyInsulation
  • Product groupVertical Wall - Ventilated façade
  • TypeBuilding Material
  • Date of publishing2019-11-01
  • Edition number1
  • Height (mm)1350
  • Width (mm)600
  • Depth (mm)160
Related
  • Material mainStone Wool
  • Designed inFrance
  • Manufactured inFrance
Classification
  • BIMobject CategoryBuilding Materials - Insulation

Region availability

Africa Europe
Algeria
France
Côte d'Ivoire
Libya
Mauritania
Morocco
Senegal
South Africa
Tunisia
Western Sahara
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit