Publish your products
Roulrock Kraft (FR)
ROCKWOOL

Roulrock Kraft (FR)

[Product by ROCKWOOL France S.A.S. Please check availability in your country]

Roulrock Kraft (FR) is a single density stone wool insulation roll, covered with a polyethylene kraft.

APPLICATION
Roulrock Kraft (FR) is used for the insulation of loft horizontal roofs in rolls.

PRODUCT ADVANTAGE
Quick to unroll on flat surfaces.

Specification
  • 60 to 160 mm thicknesses : Stone wool insulation mono-density roll covered with polyethylene kraft. Thermal conductivity (ACERMI) = 0,040 W/m.K Density : 22 to 27 kg/m3 200 mm thicknesse : Stone wool insulation mono-density roll covered with polyethylene kraft. Thermal conductivity (ACERMI) = 0,039 W/m.K Density : 22 to 27 kg/m3
Technical specification
  • Unique ref.RWF_ROULROCK_KRAFT
  • Product familyInsulation
  • Product groupFloor : Sub-screed
  • TypeObject (single object)
  • Date of publishing2018-09-12
  • Edition number1
  • Height (mm)2400
  • Width (mm)1200
  • Depth (mm)200
Related
  • Material mainStone Wool
  • Material secondaryPolyethylene
  • Designed inFrance
  • Manufactured inFrance
Classification
  • BIMobject CategoryBuilding Materials - Insulation
  • IFC classificationWall
  • Uniclass 2015 CodePr_25_57_06_53
  • Uniclass 2015 DescriptionMineral wool insulation
  • CSI MasterFormat 2014 Code07 21 13.19
  • CSI MasterFormat 2014 TitleMineral Board Insulation
  • OmniClass Number23-13 25 21 15 13
  • OmniClass TitleRock Wool Blanket Sound Isolation Insulation

Region availability

Africa Europe
Algeria
France
Côte d'Ivoire
Libya
Mauritania
Morocco
Senegal
South Africa
Tunisia
Western Sahara