Publish your products
Rockbardage Nu Energy (FR) for vertical metal cladding insulation (perforated trays 15%)
Rockbardage Nu Energy (FR) for vertical metal cladding insulation (perforated trays 15%)
    ROCKWOOL

    Rockbardage Nu Energy (FR) for vertical metal cladding insulation (perforated trays 15%)

    [Product by ROCKWOOL France S.A.S. Please check availability in your country] WALL COMPOSITION from inside to outside : - Steel tray 90.500 (perforated at 15%) : thickness 0,75mm - ROCKSOURDINE vapor barrier - ROCKBARDAGE ENERGY 150mm stone wool insulation board - Metal cladding 0.75mm (vertical ribs) - 2.5 fasteners / m² ROCKBARDAGE NU ENERGY is an uncoated single density stone wool insulating board, with a density of 50 kg/m3, machined to be integrated into the specific geometries of cladding plates. APPLICATION : It is used for the thermo-acoustic insulation and passive fire protection of buildings with double-skin metallic cladding (vertical or horizontal).
    Specification
    • Stone wool insulation mono-density board Thermal conductivity (ACERMI) = 0,034 W/m.K Density : 50 kg/m3
    Technical specification
    • Unique ref.RWF_SYS_ROCKBARDAGE_ENERGY_PERFO
    • Product familyInsulation
    • Product groupVertical Wall - Metallic Cladding Plates
    • TypeObject (single object)
    • Date of publishing2018-09-12
    • Edition number1
    • Height (mm)500
    • Width (mm)1350
    • Depth (mm)200
    Related
    • Material mainStone Wool
    • Designed inFrance
    • Manufactured inFrance
    Classification
    • BIMobject CategoryBuilding Materials - Insulation
    • IFC classificationWall

    Region availability

    Africa Europe
    Algeria
    France
    Côte d'Ivoire
    Libya
    Mauritania
    Morocco
    Senegal
    South Africa
    Tunisia
    Western Sahara