Rockworth Sofas HAF 1 Seat with Mid Back PanelRockworth Sofas HAF 1 Seat with Mid Back PanelRockworth Sofas HAF 1 Seat with Mid Back PanelRockworth Sofas HAF 1 Seat with Mid Back PanelRockworth Sofas HAF 1 Seat with Mid Back PanelRockworth Sofas HAF 1 Seat with Mid Back PanelRockworth Sofas HAF 1 Seat with Mid Back PanelRockworth Sofas HAF 1 Seat with Mid Back PanelRockworth Sofas HAF 1 Seat with Mid Back PanelRockworth Sofas HAF 1 Seat with Mid Back Panel
View previous images
View next images

Rockworth Sofas HAF 1 Seat with Mid Back Panel

81-SHA1BPM-SCG2-BCG2-PG2

Rockworth Sofas HAF 1 Seat with Mid Back Panel

Technical specification
  • Unique ref.Rockworth_Sofas_HAF_1Seat-with-MidBackPanel
  • Collection setSofas & Armchairs
  • CollectionHAF
  • TypeObject (single object)
  • Date of publishing2021-06-30
  • Edition number1
  • Height (mm)1150
  • Width (mm)780
  • Depth (mm)810
Links
Related
  • Designed inThailand
  • Manufactured inThailand
Classification
  • BIMobject CategoryFurniture - Sofas