Publish your products
Rockworth Wooden Cabinet Seat Cushion - SPC052
Rockworth

Rockworth Wooden Cabinet Seat Cushion - SPC052

Technical specification
  • Unique ref.Rockworth_Wooden_Cabinet_Seat_Cushion_SPC052
  • Product familyOffice Furniture
  • Product groupAccessories
  • TypeObject (single object)
  • Date of publishing2026-01-06
  • Edition number1
  • Height (mm)55
  • Width (mm)400
  • Depth (mm)500
Related
  • Material mainFabric
  • Material secondaryFabric
  • Designed inThailand
  • Manufactured inThailand
Classification
  • BIMobject CategoryFurniture - Office Desks & Tables
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit