Publish your products
Rockworth Haf Table for Back Sofa
Rockworth Haf Table for Back Sofa
Rockworth Haf Table for Back Sofa
    Rockworth

    Rockworth Haf Table for Back Sofa

    Technical specification
    • Unique ref.Rockworth_Haf_Table_for_Back_Sofa
    • Product familyOffice Furniture
    • Product groupOffice Desks & Tables
    • TypeObject (single object)
    • Date of publishing2026-05-06
    • Edition number1
    • Height (mm)1020
    • Width (mm)780
    • Depth (mm)605
    Related
    • Material mainMelamine
    • Material secondaryMetal
    • Designed inThailand
    • Manufactured inThailand
    Classification
    • BIMobject CategoryFurniture - Tables
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit