Publish your products
Rockworth MOFI Chair - 03MOF01X
Rockworth MOFI Chair - 03MOF01X
    Rockworth

    Rockworth MOFI Chair - 03MOF01X

    Technical specification
    • Unique ref.Rockworth_MOFI_Chair_03MOF01X
    • Product familyOffice Furniture
    • Product groupOffice Chairs
    • TypeObject (single object)
    • Date of publishing2026-01-06
    • Edition number1
    • Height (mm)835
    • Width (mm)485
    • Depth (mm)535
    Related
    • Material mainPlastic
    • Material secondaryPlastic
    • Designed inThailand
    • Manufactured inThailand
    Classification
    • BIMobject CategoryFurniture - Office Chairs
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit