Publish your products
Rockworth S66 (Stack) 3-Open Shelf Cabinet
Rockworth

Rockworth S66 (Stack) 3-Open Shelf Cabinet

Technical specification
  • Unique ref.Rockworth_S66_Stack_3Open_Shelf_Cabinet
  • Product familyOffice Furniture
  • Product groupStorage
  • TypeObject (single object)
  • Date of publishing2026-05-06
  • Edition number1
  • Height (mm)1263
  • Width (mm)900
  • Depth (mm)450
Related
  • Material mainMetal
  • Material secondaryPlastic
  • Designed inThailand
  • Manufactured inThailand
Classification
  • BIMobject CategoryFurniture - Shelving & Storage
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit