Publish your products
Rockworth Series 12 Plus Front Screen without Rail (Fabric Screen)
Rockworth

Rockworth Series 12 Plus Front Screen without Rail (Fabric Screen)

Technical specification
  • Unique ref.Rockworth_Series_12_Plus_Front_Screen_without_Rail_Fabric_Screen
  • Product familyOffice Furniture
  • Product groupDesk Screen
  • TypeObject (single object)
  • Date of publishing2026-05-07
  • Edition number1
  • Height (mm)600
  • Width (mm)800
  • Depth (mm)19
Related
  • Material mainWood
  • Material secondaryFabric
  • Designed inThailand
  • Manufactured inThailand
Classification
  • BIMobject CategoryFurniture - Tables
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit