Publish your products
Rockworth Stack (S66) Cabinet Accessories Steel Shelf
Rockworth

Rockworth Stack (S66) Cabinet Accessories Steel Shelf

Technical specification
  • Unique ref.Rockworth_Stack_S66_Cabinet_Accessories_Steel_Shelf
  • Product familyOffice Furniture
  • Product groupStorage
  • TypeObject (single object)
  • Date of publishing2026-05-06
  • Edition number1
  • Height (mm)20
  • Width (mm)895
  • Depth (mm)345
Related
  • Material mainMetal
  • Material secondaryMetal
  • Designed inThailand
  • Manufactured inThailand
Classification
  • BIMobject CategoryFurniture - Other Furniture
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit