Publish your products
Rockworth Theo Conference Form 2
Rockworth Theo Conference Form 2
Rockworth Theo Conference Form 2
Rockworth Theo Conference Form 2
    Rockworth

    Rockworth Theo Conference Form 2

    Technical specification
    • Unique ref.Rockworth_Theo_Conference_Form_2
    • Product familyOffice Furniture
    • Product groupOffice Desks & Tables
    • TypeObject (single object)
    • Date of publishing2026-01-06
    • Edition number1
    • Height (mm)740
    • Width (mm)4200
    • Depth (mm)1500
    Related
    • Material mainWood
    • Material secondaryWood
    • Designed inThailand
    • Manufactured inThailand
    Classification
    • BIMobject CategoryFurniture - Office Desks & Tables
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit