Publish your products
Rockworth Tidy Midback Chair Adjustable Arm
Rockworth

Rockworth Tidy Midback Chair Adjustable Arm

Technical specification
  • Unique ref.Rockworth_Tidy_Midback_Chair_Adjustable_Arm
  • Product familyOffice Furniture
  • Product groupOffice Chairs
  • TypeObject (single object)
  • Date of publishing2026-05-06
  • Edition number1
  • Height (mm)1060
  • Width (mm)680
  • Depth (mm)680
Related
  • Material mainPlastic
  • Material secondaryFabric
  • Designed inThailand
  • Manufactured inThailand
Classification
  • BIMobject CategoryFurniture - Chairs, Stools & Benches
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit