Publish your products
AW MEGA VAULT® | RPH (Roof Penetration Housings, LLC)
AW MEGA VAULT® | RPH (Roof Penetration Housings, LLC)
    RPH

    AW MEGA VAULT® | RPH (Roof Penetration Housings, LLC)

    The AW and AWI VAULT® provide a secure, multi-penetrant pathway to the roof that's insured and warrantied for 20 years. It includes a removable cover, middle housing, and a flanged curb that work with our RPH Exit Seals™ for a weather-tight fit around pipes, cables, ductwork, and other penetrants of various shapes and sizes.

    The AWI model includes a pre-insulated curb with an integrated R-41.9 thermal resistance, eliminating the need for separate ice wings or field-installed insulation. This integrated design enhances thermal performance and simplifies installation.

    We also provide CUSTOM VAULT® and Pre-Engineered VAULT® solutions designed to address project requirements that go beyond the capabilities of our standard options. From intricate data center setups to large-scale industrial chiller lines and HVAC (duct/vent/exhaust), our custom designs solve the most challenging penetration protection issues. Please visit our website for additional details, www.RPHproducts.com.

    Specification
    • AW Series Vault®

      Material: Aluminum

      Cover Material: .080" Aluminum

      Cover Finish: White powder coat - TGIC free

      Housing Material: .080" Aluminum

      Housing Insulation: R-4.3

      Housing Finish: White powder coat - TGIC free

      Curb Material: Aluminum - mill finish (thickness per drawings)

      Curb Height: Height per drawings

      Fasteners: Stainless Steel Fasteners

      Warranty: 20 years, when paired with our RPH ExitSeals™

      RPH EXITSEALS™: Our RPH Exit Seals™guarantee a weather-tight seal for your AW VAULT® assembly by effectivelysealing every penetration. These seals are constructed using either stainlesssteel or all-aluminum and incorporate our SilX-14™ gasket which is designed toaccommodate various pipe sizes and withstand temperatures ranging from -65°F(intermittent -100°F) to +450°F (intermittent to +500°F). The seals areconveniently attachable via either a threaded or flange connection to yourstandard VAULT® housing. They are designed to accommodate appropriate-sizepipes, cables, duct work, or other desired penetrants.

      Notes:

      • Exit Seal capacities are dependent on the size of seals required
      • Products shown may not reflect current design refinements. Dimensions may vary.

      Pre-Engineered VAULT® solutions: Developed from our most requested custom solutions, these 28 built-to-order options reduce lead times and eliminate engineering fees, offering more size choices without full customization. For projects that don’t need a fully custom solution, Pre-Engineered VAULT® designs are a practical alternative, offering the performance and reliability. you expect from RPH with a faster and more cost-effective approach.

      Keywords: Vault, roofpenetration housings, pipe penetration hood, storm shelter, safe room, pipeportal, aluminum curb, gas portal, electrical portal, conduit portal


      Technical specification
      • Unique ref.rph-awmegavault
      • Product familyExterior Protection of Openings
      • Product groupVAULT® Options
      • TypeObject (single object)
      • Date of publishing2017-10-05
      • Edition number1
      • Height (inches)24
      • Width (inches)34
      • Depth (inches)34
      Related
      • Material mainAluminium
      • Designed inUnited States
      • Manufactured inUnited States
      • Weight Net (Lbs)60
      Classification
      • BIMobject CategoryConstruction - Roof Accessories
      • UNSPSC nameRoofing accessories
      • UNSPSC code301516
      • CSI MasterFormat 2014 Code07 72 00
      • CSI MasterFormat 2014 TitleRoof Accessories
      • OmniClass Number23-17 21 11
      • OmniClass TitleExterior Protection of Openings

      Region availability

      Europe Asia North America Africa South America Oceania
      Åland Islands
      Afghanistan
      Anguilla
      Algeria
      Argentina
      American Samoa
      Albania
      Armenia
      Antigua and Barbuda
      Angola
      Bolivia
      Australia
      Andorra
      Azerbaijan
      Aruba
      Benin
      Brazil
      Cook Islands
      Austria
      Bahrain
      Barbados
      Botswana
      Chile
      Federated States of Micronesia
      Belarus
      Bangladesh
      Belize
      Burkina Faso
      Colombia
      Fiji
      Belgium
      Bhutan
      Bermuda
      Burundi
      Ecuador
      French Polynesia
      Bosnia and Herzegovina
      British Indian Ocean Territory
      British Virgin Islands
      Cameroon
      Falkland Islands (Islas Malvinas)
      Guam
      Bulgaria
      Brunei
      Canada
      Cape Verde
      French Guiana
      Kiribati
      Croatia
      Cambodia
      Caribbean Netherlands
      Central African Republic
      Guyana
      Marshall Islands
      Cyprus
      China
      Cayman Islands
      Chad
      Paraguay
      Nauru
      Czech Republic
      Christmas Island
      Collectivity of Saint Martin
      Comoros
      Peru
      New Caledonia
      Denmark
      Cocos (Keeling) Islands
      Costa Rica
      Côte d'Ivoire
      Suriname
      New Zealand
      Estonia
      Georgia
      Cuba
      Democratic Republic of the Congo
      Uruguay
      Niue
      Faroe Islands
      Hong Kong
      Curaçao
      Djibouti
      Venezuela
      Norfolk Island
      Finland
      India
      Dominica
      Egypt
      Northern Mariana Islands
      France
      Indonesia
      Dominican Republic
      Equatorial Guinea
      Palau
      Germany
      Iran
      El Salvador
      Eritrea
      Papua New Guinea
      Gibraltar
      Iraq
      Greenland
      Eswatini
      Pitcairn Islands
      Greece
      Israel
      Grenada
      Ethiopia
      Samoa
      Guernsey
      Japan
      Guadeloupe
      Gabon
      Solomon Islands
      Hungary
      Jordan
      Guatemala
      Ghana
      Timor-Leste
      Iceland
      Kazakhstan
      Haiti
      Guinea
      Tokelau
      Ireland
      Kuwait
      Honduras
      Guinea-Bissau
      Tonga
      Isle of Man
      Kyrgyzstan
      Jamaica
      Kenya
      Tuvalu
      Italy
      Laos
      Martinique
      Lesotho
      United States Minor Outlying Islands
      Jersey
      Lebanon
      Mexico
      Liberia
      Vanuatu
      Latvia
      Macau
      Montserrat
      Libya
      Wallis and Futuna
      Liechtenstein
      Malaysia
      Nicaragua
      Madagascar
      Lithuania
      Maldives
      Panama
      Malawi
      Luxembourg
      Mongolia
      Puerto Rico
      Mali
      Malta
      Myanmar (Burma)
      Saint Kitts and Nevis
      Mauritania
      Moldova
      Nepal
      Saint Lucia
      Mauritius
      Monaco
      North Korea
      Saint Pierre and Miquelon
      Mayotte
      Montenegro
      Oman
      Saint Vincent and the Grenadines
      Morocco
      Netherlands
      Pakistan
      Saint-Barthélemy
      Mozambique
      North Macedonia
      Palestine
      Sint Maarten
      Namibia
      Norway
      Philippines
      The Bahamas
      Niger
      Poland
      Qatar
      Trinidad and Tobago
      Nigeria
      Portugal
      Saudi Arabia
      Turks and Caicos Islands
      Republic of the Congo
      Romania
      Singapore
      U.S. Virgin Islands
      Reunion
      Russia
      South Korea
      United States
      Rwanda
      San Marino
      Sri Lanka
      Saint Helena
      Serbia
      Syria
      São Tomé and Príncipe
      Slovakia
      Taiwan
      Senegal
      Slovenia
      Tajikistan
      Seychelles
      Spain
      Thailand
      Sierra Leone
      Svalbard and Jan Mayen
      Türkiye
      Somalia
      Sweden
      Turkmenistan
      South Africa
      Switzerland
      United Arab Emirates
      South Sudan
      Ukraine
      Uzbekistan
      Sudan
      United Kingdom
      Vietnam
      Tanzania
      Vatican City
      Yemen
      The Gambia
      Togo
      Tunisia
      Uganda
      Western Sahara
      Zambia
      Zimbabwe