We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Roto centre-pivot roof window Designo R4 timber Tronic

Unique ref.: WDT_R4_H
Brand: Roto
Product family: Roof windows
Product group: Electric centre-pivot roof windows
Date of publishing: 2019-05-01
Edition number: 3
Type: Object (single object)
Download (8)

Roto Designo R4 RotoTronic centre-pivot roof window (timber) with safety and thermal insulation glazing in natural timber.
The Roto centre-pivot roof window can be used for a roof pitch from 15° to 79°.

Centre-pivot roof window with a central swing axis.

Gaskets:
Single or double gasket system all-round on the sash.
Frame cover profile with additional gasket function outside.

External covers made of aluminium (anthracite-metallic).

Chain drive, control system and rain sensor preassembled for plug-in.

Frame material (frame and sash):
Solid pine timer, triple-layered laminate (non-warping, waterproof glued), hydroplaned, with extensive, formaldehyde-free timber protection primer and final coat (water-based paint).


Material main: Timber
Material secondary: Glass
Designed in: Germany
Manufactured in: Germany

BIMobject Category: Windows - Roof Windows
IFC classification: Window
Uniclass 1.4 Code: JL11
Uniclass 1.4 Description: Rooflights/Roof windows
Uniclass 2.0 Code: PR-59-72
Uniclass 2.0 Description: Roof Window Units
NBS Reference Code: 59-72
NBS Reference Description: Roof Window Units
OmniClass Number: 23-17 13 23
OmniClass Title: Roof Windows
CSI UniFormat II Code: B3020
CSI UniFormat II Title: Roof Openings
This product is available in:
Europe
  • Belarus
  • Belgium
  • Czech Republic
  • Estonia
  • France
  • Hungary
  • Italy
  • Latvia
  • Lithuania
  • Netherlands
  • Poland
  • Portugal
  • Slovakia
  • Slovenia
  • Spain
  • Ukraine
  • United Kingdom

BIMobject SEEK Properties

Windows - Roof Windows

Name Value
Angle 15 deg — 79 deg
Application roof
Colour Exterior aluminium, copper, titanium zinc, RAL
Colour Interior timber white, timber nature
Frame Material timber
Glazing Type double glazing
Height 780 mm — 1400 mm
Width 540 mm — 1340 mm
Window Style roof, roofwindow, Roofwindow, roof window, Roof Window

BIMobject®