Publish your products
ROUZES Removable Partition Full OFFICE - Range VENTURI
ROUZES Removable Partition Full OFFICE - Range VENTURI
ROUZES Removable Partition Full OFFICE - Range VENTURI
ROUZES Removable Partition Full OFFICE - Range VENTURI
ROUZES Removable Partition Full OFFICE - Range VENTURI
    ROUZES

    ROUZES Removable Partition Full OFFICE - Range VENTURI

    The Office partition is a full height partition 80 mm thick, placed on a lacquered aluminum frame. Office consists of two independent facings. The finishes of the facings may vary from melamine panel, laminate, lacquered steel,written wall or coated plaster. The finish of the partition is ensured by flat lacquered joint cover, hollow or omega joint that will allow you to customize your projects.
    Specification
    • Aluminum: RAL optional Panel: Choice Plaster or Melamine Options: Velleda Panel, Tole Panel Possible installation Partition Railing Acoustic Performance: 40 dB to 48 dB Go to www.rouzes.com
    Technical specification
    • Unique ref.VENTURI_OFFICE
    • Product familyVENTURI
    • Product groupOFFICE
    • TypeShowcase (model)
    • Date of publishing2018-08-02
    • Edition number1
    Related
    • Material mainAluminium
    • Material secondaryGlass
    • Designed inFrance
    • Manufactured inFrance
    Classification
    • BIMobject CategoryWalls - Internal Walls
    • IFC classificationWall
    • UNSPSC namePanels or paneling
    • UNSPSC code30161505
    • Uniclass 2015 CodeSs_25_12_65
    • Uniclass 2015 DescriptionPanel partition systems
    • OmniClass Number23-13 33 27 11
    • OmniClass TitleCurtain Walls

    Region availability

    Europe
    France
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit