Publish your products
20' BeerCan (Shipping Container Bar)
20' BeerCan (Shipping Container Bar)
20' BeerCan (Shipping Container Bar)
20' BeerCan (Shipping Container Bar)
20' BeerCan (Shipping Container Bar)
20' BeerCan (Shipping Container Bar)
20' BeerCan (Shipping Container Bar)
20' BeerCan (Shipping Container Bar)
20' BeerCan (Shipping Container Bar)
20' BeerCan (Shipping Container Bar)

    20' BeerCan (Shipping Container Bar)

    The 20' BeerCan is a mobile or permanent shipping container taproom.

    ROXBOX Models are modified shipping container products in the Food & Beverage, Commercial, and Industrial industries. ROXBOX models come standard with essential specifications and features, while offering customers the opportunity to customize their unit with a variety of optional upgrades (at an additional cost).

    Specification
    • All of the specs & features found below are included in the 20′ BeerCan base model. For a full list of optional upgrades to the 20' BeerCan, check out our product catalog in the "Links" dropdown below.

      CONTAINER TYPE:

      • 20′ Standard new/one-trip shipping container

      INTERIOR:

      • Interior Serving Area: Standard painted exposed shipping container walls/ceiling, LVT finish on draft wall, painted floor
      • 8′ x 5′ Walk-In Cooler with white PVC walls/ceiling & diamond plate flooring
      • 6-tap standard draft tower with through-wall connections to cooler
      • (2) Interior stainless steel fixed countertops (14″ x 60″ each)
      • Standard paint color: Black, White, Charcoal, Gray, Red, Orange Green, Blue, & Tan (must be same as exterior)

      EXTERIOR:

      • Standard paint color: Black, White, Charcoal, Gray, Red, Orange Green, Blue, & Tan (must be same as interior)

      OPENINGS:

      • 36″ x 80″ Standard painted hollow metal door with locking levers, wind chain, door sweep, threshold, and drip edge
      • (2) Awnings: 5′ wide x 4′ tall with gas struts and locking pins

      MECHANICAL:

      • GOVI refrigeration unit

      ELECTRICAL:

      • 100 amp electrical panel
      • (3) GFCI duplex outlets in the bar area, (1) GFCI for Govi unit, (2) standard interior duplex outlets, (1) duplex cooler outlet, (2) light switches (1 bar area, 1 cooler)
      • (2) Cage lights (bar area) and (1) 48″ vapor tight light (cooler)

    Technical specification
    • Unique ref.20_BeerCan
    • Product familySteel Frame & Containerized Modular Structures
    • Product groupBar and Taproom Models (Modular Structures)
    • TypeObject (single object)
    • Date of publishing2024-07-10
    • Edition number1
    Related
    • Material mainSteel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryLandscaping - Buildings

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit