Publish your products
20' ConcessionBox Pro (Shipping Container Structure)
20' ConcessionBox Pro (Shipping Container Structure)
20' ConcessionBox Pro (Shipping Container Structure)
20' ConcessionBox Pro (Shipping Container Structure)
20' ConcessionBox Pro (Shipping Container Structure)
20' ConcessionBox Pro (Shipping Container Structure)
20' ConcessionBox Pro (Shipping Container Structure)
20' ConcessionBox Pro (Shipping Container Structure)
20' ConcessionBox Pro (Shipping Container Structure)
20' ConcessionBox Pro (Shipping Container Structure)

    20' ConcessionBox Pro (Shipping Container Structure)

    The 20' ConcessionBox Pro is a mobile or permanent shipping container concession stand and/or kiosk.

    ROXBOX Models are modified shipping container products in the Food & Beverage, Commercial, and Industrial industries. ROXBOX models come standard with essential specifications and features, while offering customers the opportunity to customize their unit with a variety of optional upgrades (at an additional cost).

    Specification
    • All of the specs & features found below are included in the 20′ ConcessionBox Pro base model. For a full list of optional upgrades to the 20' ConcessionBox Pro, check out our product catalog in the "Links" dropdown below.

      CONTAINER TYPE:

      • 20′ High cube new/one-trip shipping container

      INTERIOR:

      • White PVC walls/ceiling
      • Standard epoxy floor finish (white w/grey flecks)
      • 4″ White rubber base
      • Spray foam insulation (R-21 – 3″ of foam)
      • Intumescent paint on the spray foam

      EXTERIOR:

      • Standard paint color: Black, White, Charcoal, Green, Blue, Tan, Red – must be same as interior
      • (2) exterior stainless steel collapsable countertops: 12"W x 48"L

      OPENINGS:

      • 36″ x 80″ Standard painted hollow metal door with locking levers, wind chain, door sweep, threshold, and drip edge
      • (2) 48" wide manual sliding windows

      MECHANICAL:

      • Through-wall AC/heater unit

      ELECTRICAL:

      • 100 Amp electrical panel
      • (8) Interior outlets, one light switch
      • (2) 4′ Vapor tight lights

      PLUMBING:

      • Three-compartment sink + hub drain
      • Handwash sink
      • (1) Floor drain
      • Note: Water is not included in the base model

    Technical specification
    • Unique ref.20_ConcessionBoxPro
    • Product familySteel Frame & Containerized Modular Structures
    • Product groupConcession Stand Models (Modular Structures)
    • TypeObject (single object)
    • Date of publishing2024-07-10
    • Edition number1
    Related
    • Material mainSteel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryLandscaping - Buildings

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit