Publish your products
Roxtec GH BG™ FL100 transit
Roxtec GH BG™ FL100 transit
Roxtec GH BG™ FL100 transit
Roxtec GH BG™ FL100 transit
    Roxtec

    Roxtec GH BG™ FL100 transit

    Transit with wide flange and earthing terminal, for bolting onto uneven structures.

    The Roxtec GH BG™ FL100 is a cable and pipe seal for bonding and grounding applications. The rectangular steel frame with the wide flange ensures a tight seal when bolted onto concrete or brick walls/floors. The seal allows for high cable and pipe packing density. The transit can be used with a GE extension frame in galvanized steel to cover the depth of a thick wall. Roxtec EC (electrical continuity) test sticks are available to help indicate the electrical performance of the transit installation.

  • Easy to maintain and inspect
  • Provides built-in spare capacity
  • Specification
    • Gas Tightness

      • 0.1 bar (catastrophic)

      IP/UL NEMA

      • IP 66/67
      • IP 68

      Fire Rating

      • E/EI rating according to EN 13501
      • F/T rating according to UL 1479

      Structure of installation

      • Brick
      • Concrete

      Mounting type

      • Bolting
    Technical specification
    • Unique ref.GH_FL100_BG_transit
    • TypeDigital Inventory (Products)
    • Date of publishing2020-04-20
    • Edition number1
    Related
    • Material mainRubber
    • Material secondarySteel
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryFire Products - Fire Stops
    • IFC classificationBuilding Element Proxy
    • ETIM CodeEC002600
    • ETIM NameBox/housing for surface mounting on the wall/ceiling
    • Uniclass 2015 CodeSs_25_60_30
    • Uniclass 2015 DescriptionFire stopping systems
    • CSI MasterFormat 2014 Code07 84 13
    • CSI MasterFormat 2014 TitlePenetration Firestopping
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit