Publish your products
Roxtec RS UG™ seal
Roxtec RS UG™ seal
Roxtec RS UG™ seal
Roxtec RS UG™ seal
    Roxtec

    Roxtec RS UG™ seal

    Round seal for single cables and pipes entering via foundations.

    The Roxtec RS UG™ is a two-part seal for installation around single cables or pipes entering via foundations. It works as a long-lasting barrier against flooding, gas, humidity and rodents. The transit can be installed also in wet conditions and environments with running water. It withstands extreme cable bending and has a +5mm tolerance towards the aperture as well as an indicator showing when a compressed seal is achieved. The seal can be installed into sleeves, conduits and core drilled holes.

  • Rodent resistant
  • Quick and easy to install
  • Easy to maintain and inspect
  • Specification
    • Gas Tightness

      • 0.3 bar (constant)

      Water Tightness

      • 0.3 bar (constant)

      IP/UL NEMA

      • IP 68

      Structure of installation

      • Concrete

      Mounting type

      • Existing hole
      • Existing sleeve
    Technical specification
    • Unique ref.RS_UG_seal
    • TypeDigital Inventory (Products)
    • Date of publishing2020-04-20
    • Edition number1
    Related
    • Material mainRubber
    • Material secondarySteel
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryEngineering & Infrastructure - Water
    • IFC classificationBuilding Element Proxy
    • ETIM CodeEC000220
    • ETIM NameWall duct for cable
    • Uniclass 2015 CodeSs_25_60
    • Uniclass 2015 DescriptionWall and barrier accessory systems
    • CSI MasterFormat 2014 Code26 05 43
    • CSI MasterFormat 2014 TitleUnderground Ducts and Raceways for Electrical Systems
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit