Publish your products
Roof Dome - CD168x42, 168"” wide x 42” deep

Roof Dome - CD168x42, 168"” wide x 42” deep

Royal Corinthian manufactures fiberglass “FRP” domes as well as high density polyurethane domes for
both interior and exterior use. Polyurethane domes tend to be smaller, come in one piece, and come
primed ready for final paint finish. Fiberglass domes range from smaller one piece units to very large multipiece
units. The domes can be plant assembled or assembled on site. The segment line between each
section can be left visible or filled in prior to priming and painting.

Typically, our fiberglass domes come with
a paintable white marine grade gelcoat but can come in a variety of colors, stone finishes, or granite finishes.
Pictured are some of our standard domes but due to our in-house mold capabilities a custom dome is
fairly inexpensive so please design or have us design a dome that suits your needs or vision.

Technical specification
  • Unique ref.roofdome-cd168-42-deep
  • Product familyRoof Accessories
  • Product groupArchitectural Roof Domes
  • TypeObject (single object)
  • Date of publishing2025-11-19
  • Edition number1
Classification
  • BIMobject CategoryConstruction - Roof
  • CSI MasterFormat 2014 Code13 34 23.19
  • CSI MasterFormat 2014 TitleFabricated Dome Structures
  • OmniClass Number23-13 41 25
  • OmniClass TitleRoof Domes
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit