Publish your products
Square Tapered PVC Column Wraps

Square Tapered PVC Column Wraps

Royal Corinthian’s square tapered or craftsman PVC column wraps come standard as 2 corner halves to be assembled around a structural member on site. These columns are made from 1/2” thick cellular PVC sheets and can be made up to 48” by 20’ tall. 3/8”, 5/8”, and 1” thick options are available.

In addition to the plain tapered (P-T), raised panel tapered (RA-T), and recessed panel (RE-T) tapered styles shown below, we can make these column wraps into virtually any style you have envisioned. You can see more style ideas in our non-tapered PVC columns section. Like wood, but without the negative attributes, PVC can be routed or built up to form a plethora of custom designs at near-standard pricing.

Our square tapered PVC columns come standard with a craftsman cap and base set but we have many capitals and bases to choose from. Other than Tuscan, Doric, Attic, or decorative capitals, the rest of our capitals and bases are available from the same material as the shaft. Since most customers paint our PVC columns, having the complex caps/bases made from poly/marble composite materials don’t present a problem.

Technical specification
  • Unique ref.square-tapered-pvc-column-wraps
  • Product familyColumns
  • Product groupSquare
  • TypeObject (single object)
  • Date of publishing2025-11-12
  • Edition number1
Related
  • Material mainFiber Glass
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryLandscaping - Other Landscaping
  • Uniclass 2015 CodeEF_20_30
  • Uniclass 2015 DescriptionColumns
  • OmniClass Number23-13 35 11 13 11
  • OmniClass TitleColumns

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States