Publish your products
Waveform® Spline A Acoustical Panels

Waveform® Spline A Acoustical Panels

Waveform® Spline A

The Waveform® Spline A Panel represents the evolution in architectural acoustics toward quantifiable, organic shapes. Developed using RPG’s powerful shape optimization software, the panels have an attractive multi-curved appearance and are designed to bring early diffuse reflections to the audience, increasing intelligibility and enhancing musical clarity and intimacy. This aluminum-skinned honeycomb core panel is one of the most powerful one-dimensional sound diffusers available today. The asymmetric Waveform® Spline A Panel can be arrayed to reduce periodicity effects and be installed on walls or ceilings.


Specification
  • Finish : The Waveform® Spline A Panel is available standard in a white powder-coated finish. Units can be painted in custom colors or veneered with natural wood veneers, no laminates.

    Product Material Composition : Aluminum-skinned honeycomb core.

    Product Acoustic Function : Diffusion

    Product Core Fire Rating : Non-Combustible

    Weight PSF : 2.00

    Installation : Overhead mounting of the Waveform® Spline A Panel is achieved by suspending units from embedded eye-bolts using RPG-supplied engineered cables and hardware. Each panel is designed to hang freely as a separate “cloud” or tied together with brackets along the long or short edge to create a canopy.

Technical specification
  • Unique ref.waveform-spline-a
  • Product familyArchitectural Acoustics
  • Product groupDiffusion
  • TypeObject (single object)
  • Date of publishing2024-11-25
  • Edition number1
Related
  • Material mainGypsum
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryBuilding Materials - Acoustic Panels & Accessories
  • IFC classificationFurnishing Element
  • ETIM CodeEG017960
  • ETIM NameFurniture
  • Uniclass 2015 CodeSs_25_25_05
  • Uniclass 2015 DescriptionAcoustic panel systems
  • CSI MasterFormat 2014 Code09 84 00
  • CSI MasterFormat 2014 TitleAcoustic Room Components
  • OmniClass Number23-15 13 19 35
  • OmniClass TitleAcoustical Wall Treatment

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit