Publish your products
Rhythm Baffles
Rhythm Baffles
Rhythm Baffles
Rhythm Baffles
Rhythm Baffles
Rhythm Baffles

    Rhythm Baffles

    Presenting Rhythm, an acoustic baffle that offers the ideal acoustic solution for anybody seeking to enhance their environment both aesthetically and functionally. These floating panels provide the impression of clouds, giving your space a calm, spacious feel. Rhythm is an eye-catching statement piece with an elegant, minimalistic design that incorporates geometric forms and clear lines.

    Made entirely of polyester fiber, these panels are strong and lightweight sound absorbers. They need little hardware and are simple to install on ceilings. You may easily clip them to the wall for detachable sound management, or you can change the hanging height to target particular frequencies. With Rhythm by RT Acoustic, you may enjoy the elegance of both design and acoustics.

    Specification
    • Introducing a modular suspended ceiling system with premium NRC performance

      • Acoustic ceiling system
      • 16 acoustic baffles panel
      • Made from PET with up to 60%
      • post - consumer recycled content
      • Sound absorbing breathable surface
      • Low VOC emissions
    Technical specification
    • Unique ref.rhythm-baffles
    • Product familyCeiling
    • Product groupBaffle
    • TypeBuilding Material
    • Date of publishing2024-06-26
    • Edition number1
    • Height (mm)1000
    • Width (mm)1000
    • Depth (mm)200
    Related
    • Material mainPolyester
    • Designed inThailand
    • Manufactured inThailand
    Classification
    • BIMobject CategoryBuilding Materials - Acoustic Panels & Accessories
    • IFC classificationCeiling
    • Uniclass 2015 CodeSs_30_25_22_01
    • Uniclass 2015 DescriptionAcoustic baffle suspended ceiling systems
    • CSI MasterFormat 2014 Code09 51 00
    • CSI MasterFormat 2014 TitleAcoustical Ceilings
    • OmniClass Number23-15 13 21 35
    • OmniClass TitleAcoustical Ceiling Treatment

    Region availability

    Asia Oceania
    Armenia
    American Samoa
    Azerbaijan
    Australia
    Bangladesh
    Cook Islands
    Bhutan
    Federated States of Micronesia
    British Indian Ocean Territory
    Fiji
    Brunei
    French Polynesia
    Cambodia
    Guam
    China
    Kiribati
    Christmas Island
    Marshall Islands
    Cocos (Keeling) Islands
    Nauru
    Georgia
    New Caledonia
    Hong Kong
    New Zealand
    India
    Niue
    Indonesia
    Norfolk Island
    Japan
    Northern Mariana Islands
    Kazakhstan
    Palau
    Kyrgyzstan
    Papua New Guinea
    Laos
    Pitcairn Islands
    Macau
    Samoa
    Malaysia
    Solomon Islands
    Maldives
    Timor-Leste
    Mongolia
    Tokelau
    Myanmar (Burma)
    Tonga
    Nepal
    Tuvalu
    North Korea
    United States Minor Outlying Islands
    Pakistan
    Vanuatu
    Philippines
    Wallis and Futuna
    Singapore
    South Korea
    Sri Lanka
    Taiwan
    Tajikistan
    Thailand
    Turkmenistan
    Uzbekistan
    Vietnam
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit