Unique ref.: | TRIENNALE-SOFA-2 |
---|---|
Brand: | Rubelli |
Product family: | Rubelli Casa |
Product group: | Sofa |
Width (mm): | 1530 |
Height (mm): | 820 |
Depth (mm): | 900 |
Date of publishing: | 2019-10-23 |
Edition number: | 1 |
Type: | Object (single object) |
Product url: | http://www.rubelli.com/en/triennale-sofa-2-12105.html?___SID=U |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | http://www.rubelli.com/en/triennale-sofa-2-12105.html?___SID=U |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/rubelli/product/triennale-sofa-2
Material main: | |
---|---|
Material secondary: | |
Designed in: | Italy |
Manufactured in: | Italy |
Weight Net (Kg): | 70 |
BIMobject Category: | Furniture - Sofas & Armchairs |
---|---|
IFC classification: | Furnishing Element |
UNSPSC name: | Furniture and Furnishings |
UNSPSC code: | 56 |
Uniclass 1.4 Code: | JN |
Uniclass 1.4 Description: | Furniture/Equipment |
CSI MasterFormat 2014 Code: | 12 58 00 |
CSI MasterFormat 2014 Title: | Residential Furniture |
OmniClass Number: | 23-21 23 00 |
OmniClass Title: | Residential Furniture and Equipment |
Name | Value |
---|---|
Configuration | Sofa |
BIMobject®